??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-1/2 Inch
Part Number
006120
Description
P2B-BASO-108
Weight
3.8 lbs
Frame
...
A
2-7/8 Inch
B
5-1/2 Inch
C
2 Inch
DMIN
3-7/8 Inch
DMAX
4-1/8 Inch
Bolt Diameter
1/2 Inch
G
11/16 Inch
H
7/8 Inch
J
2-3/4 Inch
M
1-3/8 Inch
Grease Cups - Pipe Tap
1/4 Inch
Grease Cups - No. Reqd
1
Grease Cups - Size
0
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.